series fan powered variable airvolume terminal

Series Flow Fan-powered (TCSB)

Newly redesigned series flow units with improved features specifically designed for quiet operation and improved space comfort.

  • 100-4400 CFM
  • Solo/Sync EC Motor Control Technology
  • Metasys® BACnet DDC (Direct Digital Control)
See Product Details
series flow fanpowered sensible cooling

Series Flow Fan-Powered Sensible Cooling (TCSC)

Newly redesigned series flow units with improved features specifically designed for quiet operation and improved space comfort.

  • 100-2000 CFM
  • Solo/Sync EC Motor Technology
  • Sensible Cooling Coil
See Product Details
ultra quiet series slow fanpowered

Ultra-quiet Series Flow Fan-Powered (TCSQ)

Newly redesigned ultra-quiet series flow units with improved features specifically designed for quiet operation and improved space comfort.

  • 100-4400 CFM
  • Solo/Sync EC Motor Control Technology
  • Metasys® BACnet DDC (Direct Digital Control)
  • Integrated Sound Attenuator for Ultra-Quiet Performance
See Product Details
parallel fan powered vav

Parallel Fan Powered (TVS)

A popular option for heating and cooling perimeter zones.

  • 100–4100 CFM
  • PSC or EC motor options
  • AHRI 880 and ETL certified
See Product Details
single duct vav

Single Duct (TSS)

All the benefits of single duct units while performing at extremely low sound levels.

  • AHRI 880 and ETL certified
  • Lower CFM values
  • Robust inlet collar for easy installation
See Product Details
single duct low height

Single Duct Low Height (TSL)

Perfect for retrofit projects or anywhere with congested ceiling spaces.

  • Maximum height of 10 inches
  • Electric heat units are flippable
  • AHRI 880 and ETL certified
See Product Details
dual ducts

Dual Duct (TDS)

Ideal for providing alternative ventilation and humidity control strategies.

  • AHRI 880 and ETL certified
  • Air measuring probe provides lower CFM
  • Efficiency with lower installed costs
See Product Details
series fan powered low height

Series Fan Powered (TCS)

Units offering improved space comfort and specifically designed for quiet operation.

  • 100–4600 CFM
  • OSHP-OSP certified
  • PSC or EC motor options
See Product Details
series fan powered low height

Series Fan Powered Low Height (TCL)

Units offering improved space comfort and specifically designed for quiet operation.

  • 100–4100 CFM
  • Maximum height of 11″–12″
  • Perfect for retrofits or congested spaces
See Product Details
parallel fan powered low height

Parallel Fan Powered Low Height (TVL)

A popular option for heating and cooling perimeter zones.

  • 100–4100 CFM
  • Maximum height of 10.5″–12″
  • Perfect for retrofits or congested spaces
See Product Details
supply exhaust unit

Supply Exhaust Units

Units available in galvanized (TSX) and stainless (TXS-S) construction.

  • Retrofit terminal units for air volume control
  • Controls supply and/or exhaust air
See Product Details
doas fan powered

DOAS Fan Powered

Units that include an integral chilled water sensible only coil at the plenum air inlet.

  • Measures and controls to minimum ventilation rates
  • Optional hot water reheat available
See Product Details

Johnson Controls Offers a Broad Portfolio of Products

an office cubicle with a white table

Blower Coil Units

These units feature a belt-driven fan and are available in horizontal, vertical and reduced footprint vertical designs.

two women in discussion at a conference table

Fan Coil Units

A variety of units with flexible configurations for quiet, energy-saving operation.

Stay one step ahead with our news and insights.

See All Insights
The Future of Building Automation Controls
Feature Story Building Automation and Controls Buildings
Johnson Controls shares the future of building automation controls

Contact Us

Learn More About Our HVAC Brands

JCI logo
YORK logo
Ruskin logo
Enviro-Tec logo