Lower energy costs by ~30% and minimize downtime with our HVAC solutions

Healthcare facilities face highly complex demands that vary from space to space. These needs combined with rigorous compliance requirements must be met while controlling operating costs. Reliable, energy‑efficient, and flexible HVAC systems are essential to supporting safe, effective, and uninterrupted patient care.

Johnson Controls combines its industry-leading YORK® HVAC equipment with dedicated healthcare specialists and over 40,000 service experts to deliver and maintain efficient, resilient and reliable systems for create ideal environments for staff and patient healing.

How does HVAC systems address complex healthcare environments?

Settings mechanism
Unmatched Efficiency

From chillers, to heat pumps to air handlers, each piece of equipment is engineered for maximum efficiency yielding lower energy costs with optimal performance.

air
Reliable System Uptime

Our HVAC equipment is rigorously tested with each component undergoing 100% run testing to guarantee performance and longevity.

Analysis on display
Compliant, healthy and safe spaces

By minimizing airborne contaminants with enhanced air quality and advanced filtration maximizes healing and maintains compliant conditions

Healthcare Focused HVAC Equipment

Our Johnson Controls YORK® portfolio of healthcare-focused solutions are designed to maximize uptime and provide superior serviceability to ensure hospitals of every size can deliver continuous, top-tier patient care.

chi_imageleftcontentright_ymc2-quick-start_1_v2

YORK® YMC2 Magnetic Bearing Centrifugal Chiller

165-1,000 TR (580-3,516 kW)

 
With years of YORK® chiller advancements and active magnetic-bearing technology, the YMC2 chiller provides healthcare facilities with a lower overall cost of ownership, excellent efficiency, dependability and quiet operation.

Learn More
york-yk-centrifugal-chiller

YORK® YK centrifugal chiller

250-3,000 TR (880-10,550 kW)

 
The re-engineered YK chiller is designed to deliver optimal performance in a variety of healthcare applications thanks to an exclusive combination of features.
Whether your ambient conditions are hot or cold, humid or dry, the YK chiller can handle continually shifting conditions and  space requirements.

Learn More
york-cyk-heat-pump

YORK® CYK Water-to-Water Compound Centrifugal Chiller/Heat Pump

  • 7,000-38,000 MBH (2,051-11,136 kW) heating,
  • 400-2,000 ton (1,406-7,033 kW) cooling
The YORK® CYK Chiller/Heat Pump transitions healthcare facilities with stand-alone heating and cooling needs from fossil fuel-burning boilers through electrification. It is the ideal, high-efficiency electric heating solution with the capability of delivering high-temperature hot water as high as 170 °F (77 °C).

Learn More
Custom Air Handling Units

Custom Air Handling Units

YORK® Custom Air Handling Units are built to meet the evolving needs of today’s healthcare environments. A streamlined manufacturing process speeds project timelines and installation, while an intuitive design interface ensures performance optimized specifically for your facility.

Learn More
Solution Semi-Custom Indoor AHU

Indoor Semi-Custom Air Handlers

No two healthcare facilities are alike. Our broad portfolio of Indoor Air Handling Units and highly adaptable designs enable nearly endless, scalable configurations—maximizing flexibility while minimizing footprint and freeing valuable space within your hospital.

Learn More
york_commercial_pagelist_solution-outdoor-semi-custom-air-handlers

Outdoor Semi-Custom Air Handlers

These Air Handling Units combine the proven benefits of our Indoor Semi‑Custom Units with a flexible, variable aspect ratio design that supports a wide range of configurations. Built with efficiency‑enhancing technologies, they consistently outperform their class—regardless of size or layout.

Learn More

Leverage HVAC services to ensure your facility is running at peak performance for your staff and patients

man working on machine repair

HVAC repairs

Reduce  hospital maintenance costs and minimize downtime through customized support from our local HVAC repair experts.

repairing

HVAC maintenance

Ensure equipment performance, extend asset life and prevent downtime, with ongoing expert maintenance programs, so patient care is never interrupted

DIgital analysy

HVAC diagnostics

Identify issues early and avoid costly failures using our advanced diagnostic services 

man-using-tablet-machines

Connected chiller service

Reduce unplanned downtime, drive resilience and lower maintenance costs by up to 67% with remote performance monitoring and expert analysis.

Want to learn more? Explore our latest HVAC insights

See all HVAC Insights
Banner_St_John_of_God_Berwick_Hospital_600x400

We are ready to help.

Connect with a HVAC expert to explore how we can help you