Series Flow Fan-Powered Sensible Cooling (TCSC)

Series Flow Fan-Powered Sensible Cooling (TCSC)

Product Overview

Johnson Controls new Series Fan Powered Variable Air Volume terminals with sensible cooling are available from 100 to 2000 cfm, offering tremendous flexibility to meet a wide variety of HVAC systems design requirements. The series fan units are specifically designed for quiet operation and they also offer improved space comfort which is critical in today’s buildings, where occupants are placing more emphasis on indoor acoustics, efficiency and comfort level within the indoor spaces. Series Fan units offer substantial operating savings which can be realized through the recovery of waste heat, and night setback operation. The Variable Air Volume terminal recovers heat from lights and core areas to offset heating loads in perimeter zones. Additional heat is available at the terminal unit using electric or hot water heating coils. Controls are available to energize remote heating devices such as wall fin, fan coils, radiant panels, and roof load plenum unit heaters.
Product Overview

Features

  • 2, 3, 4, 6, and 8 Sensible Cooling Coil with 5/8” Headers
  • Superior “FlowStar” Air Measuring Probe provides for lower minimum cubic feet per minute (CFM) values, which reduces energy costs and noise while maintaining comfort in the zone
  • 120, 208-230, 277 Volt Single-Phase EC Motors
  • Solo/Sync Motor Control Technology
  • Integrated 180-Degree High/Low-Voltage Control Enclosure With NEC Bottom Access Doors and Additional Side Access Panels
  • Metasys® CVM03050 BACnet DDC (Direct Digital Control) Capability
  • Integrated Vibration Isolating Hanger Brackets
  • Optional Factory-Provided and Factory-Mounted Valve Packages
  • Optional 1, 2, 3, or 4 Row Hot Water Coil With On/Off, Incremental, or Proportional Controls
  • Optional Staged or Proportional SSR Electric Heat
  • Optional 90 Degree Electrical Control Enclosure
 

Contact Us