- Johnson Controls
- Fire Protection
- Other associated solutions
Other Associated Solutions
Associated Solutions
Other Key Offerings include Dry Chemical System, Twin Agent Package, Deck Integrated Fire Fighting System (DIFF), Compressed Air Foam (CAF) System.
Our environment friendly gas suppressions system protects:
Dry Chemical Skids
Dry Chemical Systems are designed to provide full-time fire protection in high-risk areas where large, potentially disastrous fires could occur. They use proven technology for fast knock down of the toughest flammable liquid and gas fires. Typical applications include petroleum and petrochemical loading racks, refinery processing equipment, product transfer and storage areas and offshore platforms; warehouses, hazardous materials storage buildings, machinery lubricating systems, and flammable liquid storage areas.
Twin Agent System
Extremely hazardous fires require top-level skills and innovative agents. Twin-Agent Fire Suppression Systems provide proven technology to fight large flammable liquid and gas fires. Twin-agent technology combines the fast flame knockdown of a dry chemical with the fire securing capabilities of aqueous film-forming foam. The twin-agent attack provides the most effective extinguishing and securing capability known for many flammable liquid fires. Industries that benefit most from the system include petroleum and petrochemical, natural gas.
DIFF / CAF
For offshore facilities, protecting the helideck from the fire is critical, which will be achieved with deck integrated fire fighting (DIFF) system. The skid package will be compact suitable for offshore installation. Where water source is not available, the skid will be provided with built in water tank propelled by nitrogen gas.
























.jpg?la=en-ZW&h=320&w=720&hash=A40D709EBC2BC33ED5B5438DAE8A3F42)














.jpg?la=en-ZW&h=310&w=720&hash=57A5D8DBDBB70BA989FE342E97FC7B8C)


.jpg?la=en-ZW&h=320&w=719&hash=60BB26AE1EE6030C04BB4E0C1E94B0EC)
.jpg?la=en-ZW&h=306&w=720&hash=85191C5ECD82203B545F5B73E28C65C5)

.png?la=en-ZW&h=320&w=720&hash=7338885F69DE18696FE749CBAEF250C7)