We know that keeping indoor environments cool in hot climates is a challenge, but we also know there's a better way. Our Cooling as a Service (CaaS) provides the ultimate cooling infrastructure for hot climate environments.
Learn MoreAt Johnson Controls, we bring state of art Environment friendly Gas Suppression systems to the market to protect critical hazards of Petrochemical, Oil and Gas Facilities.
Johnson Controls Offers solutions for customer’s project specific requirement, few of the key features includes, Temperature controlled cylinder storage enclosure, multi-zone protection, complete with suppression release system, hazardous area compliant eg. Proof solution, which reduces customer onsite works, and hence these solutions are preferred by our customers and end users for their technically compliant, commercial competitive, and long lifetime.
We offer most safest Inert Gas System, INERGEN with 200/300 bar system with capacity up to 140 Litres which can discharge the gas to the remotest nozzle at 100m distance (approx.). With constant flow, reduced storage footprint, multi hazard protection and NFPA 2001 compliant leak monitoring, makes it more suitable for various applications.
We offer Novec 1230 Clean Agent System with storage pressure up to 70 bar for largest and multi hazard protection.
We offer FM200 (HFC-227ea) Clean Agent System with storage pressure up to 25 bar, which has zero ozone depletion (ODP).
High Pressure Carbon Dioxide (Co2) gas suppression system with a cylinder capacity up to 54Kg, and it is especially effective for non-occupied hazards.
Johnson Controls Offers bespoke solutions for customer’s project specific requirement, few of the key features includes, Temperature controlled cylinder storage enclosure, Multi-Zone protection, complete with suppression release system, Hazardous area compliant Ex Proof solution.