- Johnson Controls
- Services and Support
- Parts showroom
The Right Choice for your HVAC, Fire and Security Needs
Committed to keeping your Spaces Comfortable, Safe and SecureAccess the Replacement Parts and Supplies you need to complete your repair or maintenance projects.
Expert Support
Install with confidence using our maintenance services.Reliable Performance
Dependable components that offer exact form, fit, and functionality.Trusted Brands
Choose from YORK®, Luxaire, Coleman, Fraser-Johnston, Guardian, or Johnson Controls partsWhere we are and what we offer
Established in 1885 we at Johnson Controls have been serving our valued customers for 135 years and have established ourselves as a leader in the HVAC, Controls, Fire and Security market through our trusted brands York, Tyco, Metasys, Ruskin, Titus, Frick, Sabroe, Autocall. Our showrooms and centers across the region are the one-stop for all genuine York, Johnson Controls, Hitachi, Tyco, Ruskin Titus Parts.
Our industry experts at our Abu Dhabi and Dubai showrooms and South Africa center are present to guide you and ensure you have the right solution.
Please don’t hesitate to contact us for any of your queries at the below contact details or visit our website at https://www.johnsoncontrols.ae for more details.
Visit the branch closest to you
Dubai Parts Showroom:
Yellow House Building, Shop No. 4, Al Maktoum Hospital Road, Deira, Dubai
Tel : +9714 287 3533
Mob: +971 54 990 9521, +971 50 213 0789
Location: johnson controls - Google Maps
Abu Dhabi Parts Showroom
Mussafah-M35, Plot No10,
Block A, Abu Dhabi, UAE
Tel: +971 2 8869116
Mob: +971 50 3724217
Email: mahesh.viswanath@jci.com
Africa Parts Office
1 Friesland Dr, Longmeadow Business Estate (South), Modderfontein, Westfield, Lethabong Modderfontein, 1645, South Africa. Tel: +27 11 921 7100
Fax: +27 11 921 7200
Qatar Showroom Address:
Johnson Controls Air conditioning & Refrigeration Co. WLL.
B ring road, next to Doha Municipality Bldg.
Doha.
Tel : +974 4411 8409
Location: johnson controls - Google Maps
Spare Parts Portfolio
York Air Curtains
- Features - Suitable for residential, commercial and industrial Application. Standard and high velocity models
- Benefits - High efficient, quiet centrifugal turbine fan, remote control, key switch
- Range - 900 mm, 1m, 1.2m, 1.5m, 1.8m, 2m
- Available - Three different designs, multi color, exposed, concealed type models
York Refrigerant
- Features- Highest purity, wide range, suitable for all equipments.
- Range - R134a, R410a, R407C, R404a, R22
- Available - Available in disposable, refillable cylinders and tanks
York Filters Drier
- Features - Infernal Assembly - Bead type, Maximum Working Pressure - 45 bar ( 653 psig)
- Benefits - Suitable for most refrigerants, R410A and R32 ready
- Range - Available on various connection sizes ranging from 1/4 to 1 1/8 , solder and flare connection type
- Available - Catalogs and technical details on website
York Drier Cores
- Features - Composite of carefully selected desiccant material, artfully blended, providing very high mechanical strength, high filtration capability, outstanding moisture adsorption.
- Benefits - Provides superior liquid line and superior suction line compressor protection
- Range - Available on various adsorption and filtration capabilities
York Accumulators
- Features - High quality construction
- Benefits - Prevents compressor damage from a sudden surge of liquid refrigerant and oil. Designed to meter both the liquid refrigerant and oil back to the compressor
- Range - -40°C to +80°C
- Available - Catalogs and technical details on website
- Series - UL Listed
York Oil Separators & Receivers
- Features - Hydrogen copper brazed and pressure tested to assure cleanliness and reliability
- Benefits - Reduce energy consumption, protect your refrigeration system from contaminants, prevent moisture and acid build-up, and regulate proper oil circulation
- Range - -10°C to 100°C
York Capacitors
- Features - Self-healing, metallized, oil-filled, metal case that is moisture- and oil-resistant, meets EIA 456 specifications, UL recognized capacitors, RoHS Compliant polypropylene film
- Benefits - Perfect for continuous AC applications, used in split phase motor, compressor, filter, and other AC applications.
- Range - 5mfd to 60mfd
Steril Aire UVC
- Features - Superior ultraviolet germicidal energy, energy efficient and long-lasting UVC emitters, available in various series and form-factor
- Benefits - Saves up to 15% in energy costs, improves air quality, autocoil cleaning reduces maintenance cost
- Range - Residential (7.5 inch - 24 inch), high output (12inch - 42inch), very high output (12 inch - 61 inch), products for all applications
Highly Compressors
- Features - Largest independent rotary brand
- Benefits - Offer all application rotary compressors
- Range - Residential, light commercial, dehumidifier, emerging application
- Available - Catalogs and Technical Details on website
- Series - T1, T3, R22, R410a, R32, R290, R134a, fixed speed, variable speed, twin rotary
Hitachi Compressors
- Features - Largest OEM supplier of variable speed scroll compressors
- Benefits - Offer fixed and variable speed scroll compressors
- Range - Residential, commercial, refrigeration, transportation
- Available - Catalogs and technical details on website
- Series - Fixed and variable speed compressors
Duyar Sprinklers & Valves
- Features - Manufacturing since 56 years
- Benefits - Offer spriklers, valves, flow switch
- Range - HVAC, Fire Fighting
- Available - Catalogs and Technical Details on website
Hitachi Parts
- Features - Genuine key components & renewable Spare Parts for Hitachi Air-conditioning units
- Benefits - High quality genuine Parts from Hitachi Factory ensures compatibility & long-lasting functions
- Range - Spare parts for VRF, PAC, RAC (Ducted & Decorative unit), package Units.
Johnson Controls Products
- Features - Control equipment’s temperature, pressure, air flow with dependable Johnson Controls products.
- Benefits - Rely on precision engineering, heavy-duty construction, ongoing support – and century of expertise.
- Range - Controls for temperature, pressure, flow, fan speed; valves – water & refrigerant.
York Air Purifier (Available in UAE only)
- Features - Filters dust and particles, prolongs life of next filters, absorb odors and smoke
- Benefits - High quality indoor air for homes & offices through 100% air filtration
- Range - Model PH 19 optimum for 50 m2 area.
York Wall Type Split Units
- Features - Modern Compact design, Efficient Cooling, Low noise, 3D Air flow, Intelligent Air, Blue fin
- Benefits - Stock Availability, Installation, After Sale Service
- Range - 1.5TR, 2TR, 2.5TR, 3TR
York Spare Parts
- Features - Johnson Controls fire system products help to power & protect all kind of facilities – data center, warehouses, offices, schools, hospitals, airports against fire hazards and related threats.
- Benefits - End to end capabilities, depth of experience, global footprint, technology innovation and impactful sustainability
- Range - Digital Addressable Panels, Sprinklers, valves & accessories, heat & smoke detectors
Tyco Fire & Security
- Features- Highest purity, wide range, suitable for all equipments.
- Range - R134a, R410a, R407C, R404a, R22
- Available - Available in disposable, refillable cylinders and tanks
York Liquid Line Accessories
- Features - Our liquid indicators have maximum working pressure -653psig and temperature -40deg C to 70deg C.
- Range - Available in Flare and ODF connection from ¼ inch to 7/8 inch sizes.
- Available - Catalogues and technical details on our website.
Need help? Contact us at 844 628 2529
























.jpg?la=en-ZW&h=320&w=720&hash=A40D709EBC2BC33ED5B5438DAE8A3F42)














.jpg?la=en-ZW&h=310&w=720&hash=57A5D8DBDBB70BA989FE342E97FC7B8C)


.jpg?la=en-ZW&h=320&w=719&hash=60BB26AE1EE6030C04BB4E0C1E94B0EC)
.jpg?la=en-ZW&h=306&w=720&hash=85191C5ECD82203B545F5B73E28C65C5)

.png?la=en-ZW&h=320&w=720&hash=7338885F69DE18696FE749CBAEF250C7)