- Johnson Controls
- Insights
- The Rise of Wireless Systems for Commercial Intrusion Detection
The rise of wireless systems for commercial intrusion detection
Wireless technology has transformed intrusion detection systems by making it easy to install and integrate in legacy systems. The pioneer of this transformation is PowerSeries Pro, the security industry’s first wireless commercial intrusion system.
PowerSeries Pro is designed to secure large and small-scale installations without wires on sensors and keypads. Using the innovative PowerG Technology, it enables easy and quick wire and repeater-free installations by reducing costs and efforts. This white paper provides the features of PowerSeries Pro for commercial intrusion detection.
























.jpg?la=en-ZW&h=320&w=720&hash=A40D709EBC2BC33ED5B5438DAE8A3F42)














.jpg?la=en-ZW&h=310&w=720&hash=57A5D8DBDBB70BA989FE342E97FC7B8C)


.jpg?la=en-ZW&h=320&w=719&hash=60BB26AE1EE6030C04BB4E0C1E94B0EC)
.jpg?la=en-ZW&h=306&w=720&hash=85191C5ECD82203B545F5B73E28C65C5)

.png?la=en-ZW&h=320&w=720&hash=7338885F69DE18696FE749CBAEF250C7)