FRICK® Surge Drums
FRICK® Surge Drums – single or dual flow designs
Product overview
At FRICK® by Johnson Controls, we offer surge drum options like single direction or dual direction vapor flow to help keep your system operating safely and smoothly. Our Horizontal Surge Drum is a flooded refrigerant surge drum that serves not only as a liquid reservoir, but also as a liquid vapor separator.
Like all of our pressure vessels at FRICK®, we've designed and rated our surge drums specifically for the operating conditions and refrigerant being used in your facility.
Like all of our pressure vessels at FRICK®, we've designed and rated our surge drums specifically for the operating conditions and refrigerant being used in your facility.
Features
|
|
|
|
|
|
























.jpg?la=en-ZW&h=320&w=720&hash=A40D709EBC2BC33ED5B5438DAE8A3F42)














.jpg?la=en-ZW&h=310&w=720&hash=57A5D8DBDBB70BA989FE342E97FC7B8C)


.jpg?la=en-ZW&h=320&w=719&hash=60BB26AE1EE6030C04BB4E0C1E94B0EC)
.jpg?la=en-ZW&h=306&w=720&hash=85191C5ECD82203B545F5B73E28C65C5)

.png?la=en-ZW&h=320&w=720&hash=7338885F69DE18696FE749CBAEF250C7)