- Johnson Controls
- Industrial Refrigeration and Heating
- Recirculator Vessels
- Horizontal Oil Pots
FRICK® Horizontal Oil Pots
Reliable small diameter pressure vessels
Product overview
At Johnson Controls, we’ve engineered FRICK® Horizontal Oil Pots for clean and safe operation in your facility. With an 8-12 inch diameter and up to 36 inch length, our Horizontal Oil Pots from FRICK® are smaller pressure vessels that collect oil rich refrigerant which can accumulate in your refrigeration system. ASME certified and designed specifically for use with ammonia, our Horizontal Oil Pots feature high-quality, corrosion-resistant epoxy paint for longer lasting equipment life and better cost savings.
Features
|
|
|
|
|
|
|
|
























.jpg?la=en-ZW&h=320&w=720&hash=A40D709EBC2BC33ED5B5438DAE8A3F42)














.jpg?la=en-ZW&h=310&w=720&hash=57A5D8DBDBB70BA989FE342E97FC7B8C)


.jpg?la=en-ZW&h=320&w=719&hash=60BB26AE1EE6030C04BB4E0C1E94B0EC)
.jpg?la=en-ZW&h=306&w=720&hash=85191C5ECD82203B545F5B73E28C65C5)

.png?la=en-ZW&h=320&w=720&hash=7338885F69DE18696FE749CBAEF250C7)