- Johnson Controls
- Industrial Refrigeration and Heating
- Control Panels
- Quantum HD Unity System Controller
FRICK® Quantum™ HD Unity System Controller
Your 24/7 virtual refrigeration operator & energy management solution
Product overview
The FRICK® Quantum™ HD Unity System Controller from Johnson Controls incorporates the most current industrial refrigeration control best practices with proven technology for a reliable, easy-to-use central control system perfect for cold storage and similar processes. Easily navigate from one control to the next with the unified single display for multiple controllers. Plus, our Quantum™ HD Unity System Controller enables you to access the system securely from the Internet – configure safe and secure access to the controller from literally any offsite location.
Features
|
|
|
|
























.jpg?la=en-ZW&h=320&w=720&hash=A40D709EBC2BC33ED5B5438DAE8A3F42)














.jpg?la=en-ZW&h=310&w=720&hash=57A5D8DBDBB70BA989FE342E97FC7B8C)


.jpg?la=en-ZW&h=320&w=719&hash=60BB26AE1EE6030C04BB4E0C1E94B0EC)
.jpg?la=en-ZW&h=306&w=720&hash=85191C5ECD82203B545F5B73E28C65C5)

.png?la=en-ZW&h=320&w=720&hash=7338885F69DE18696FE749CBAEF250C7)