- Johnson Controls
- Industrial Refrigeration and Heating
- Control Panels
- Quantum HD Industrial Refrigeration Control Panel
FRICK Quantum HD Unity Compressor Controller
Get connected and take control with the Quantum HD Unity Compressor Controller
Product overview
Our Quantum™ HD controller with Unity architecture is the most advanced industrial refrigeration controller on the market. You can access any control, calibration or value using the HD touch screen control from the powerful Quantum™ HD. Get the peace of mind you want from the leading brand in performance – FRICK® Industrial Refrigeration. Featuring a large, high contrast display that makes it easy to read operating values and settings, the Quantum™ HD Control Panel lets you easily manage your equipment – from anywhere.
Features
|
|
|
|
|
|
|
|
























.jpg?la=en-ZW&h=320&w=720&hash=A40D709EBC2BC33ED5B5438DAE8A3F42)














.jpg?la=en-ZW&h=310&w=720&hash=57A5D8DBDBB70BA989FE342E97FC7B8C)


.jpg?la=en-ZW&h=320&w=719&hash=60BB26AE1EE6030C04BB4E0C1E94B0EC)
.jpg?la=en-ZW&h=306&w=720&hash=85191C5ECD82203B545F5B73E28C65C5)

.png?la=en-ZW&h=320&w=720&hash=7338885F69DE18696FE749CBAEF250C7)