- Johnson Controls
- Industrial Refrigeration and Heating
- Condensers and Evaporators
- FRICK® Traditional Product Cooler Evaporator
Product overview
Our MANP Traditional Product Cooler Evaporators from FRICK® feature axial fan blades that increase capacity while lowering energy consumption. These induced draft evaporators have been designed to provide the highest efficiency – ideal for your penthouse style needs. With superb multi-wing fan technology that delivers full air volume across the coil surface to provide maximum efficiency, MANP Traditional Product Cooler Evaporators significantly lower your overall costs. And with such easily accessible parts, these cooler evaporators make installation and cleaning a cinch.
Features
|
|
|
|
|
|
|
|
























.jpg?la=en-ZW&h=320&w=720&hash=A40D709EBC2BC33ED5B5438DAE8A3F42)














.jpg?la=en-ZW&h=310&w=720&hash=57A5D8DBDBB70BA989FE342E97FC7B8C)


.jpg?la=en-ZW&h=320&w=719&hash=60BB26AE1EE6030C04BB4E0C1E94B0EC)
.jpg?la=en-ZW&h=306&w=720&hash=85191C5ECD82203B545F5B73E28C65C5)

.png?la=en-ZW&h=320&w=720&hash=7338885F69DE18696FE749CBAEF250C7)