EZ CAL
Safe, simple calibration solution complies with IIAR-6 Safety standards
Product overview
The FRICK EZ-CAL™ test block is designed to be installed between the compressor discharge connection and the high pressure cut-out (HPCO). The unit provides a simple calibration method in compliance with safety standards, while reducing the risk of prematurely lifting a safety relief valve with a resultant ammonia release. The test block functions as a check valve for low-pressure drop — not a stop valve. This simply-designed device will safely meet the yearly testing of the HPCO as will be required by the new IIAR-6 standard. (The standard does not allow removal and bench testing of the HPCO or testing on a shutdown compressor.)
Features
|
|
|
|
|
|
























.jpg?la=en-ZW&h=320&w=720&hash=A40D709EBC2BC33ED5B5438DAE8A3F42)














.jpg?la=en-ZW&h=310&w=720&hash=57A5D8DBDBB70BA989FE342E97FC7B8C)


.jpg?la=en-ZW&h=320&w=719&hash=60BB26AE1EE6030C04BB4E0C1E94B0EC)
.jpg?la=en-ZW&h=306&w=720&hash=85191C5ECD82203B545F5B73E28C65C5)

.png?la=en-ZW&h=320&w=720&hash=7338885F69DE18696FE749CBAEF250C7)