- Johnson Controls
- HVAC Equipment
- Terminal Units
- Variable Air Volume Terminals
- DOAS Fan Powered VAV
DOAS Fan Powered VAV
Product Overview
The DOAS unit provides the Designer, Owner and Occupant with a series fan powered terminal unit which includes an integral chilled water sensible only coil at the plenum air inlet. The primary air inlet is sized to provide conditioned, dehumidified air from a DOAS (dedicated outside air system) air handler, continuously measuring and controlling to minimum ventilation rates. The coil provides sensible cooling capacity and control at the zone level. Optional hot water reheat is available to meet comfort needs without additional secondary systems.
























.jpg?la=en-ZW&h=320&w=720&hash=A40D709EBC2BC33ED5B5438DAE8A3F42)














.jpg?la=en-ZW&h=310&w=720&hash=57A5D8DBDBB70BA989FE342E97FC7B8C)


.jpg?la=en-ZW&h=320&w=719&hash=60BB26AE1EE6030C04BB4E0C1E94B0EC)
.jpg?la=en-ZW&h=306&w=720&hash=85191C5ECD82203B545F5B73E28C65C5)

.png?la=en-ZW&h=320&w=720&hash=7338885F69DE18696FE749CBAEF250C7)