- Johnson Controls
- HVAC Equipment
- Terminal Units
- Blower Coil Units
- Horizontal and Vertical Blower Coil Units
Horizontal and Vertical Blower Coil Units
CFM: 800 to 4,000 CFM
- Direct Drive EC Motor Technology
- Class Leading Airflow and Coil Capacity
- Single Point Power Connection
- Factory Set To Your Design Point
Product Overview
Blower coil units provide an excellent indoor air quality with a flexible design and multiple control and fusing options.
Features
|
|
|
|
























.jpg?la=en-ZW&h=320&w=720&hash=A40D709EBC2BC33ED5B5438DAE8A3F42)














.jpg?la=en-ZW&h=310&w=720&hash=57A5D8DBDBB70BA989FE342E97FC7B8C)


.jpg?la=en-ZW&h=320&w=719&hash=60BB26AE1EE6030C04BB4E0C1E94B0EC)
.jpg?la=en-ZW&h=306&w=720&hash=85191C5ECD82203B545F5B73E28C65C5)

.png?la=en-ZW&h=320&w=720&hash=7338885F69DE18696FE749CBAEF250C7)