- Johnson Controls
- HVAC Equipment
- Air-cooled Chillers
- YVAA Air-Cooled Screw Chiller
The New Generation YVAA Air-Cooled Screw Chiller
Improved performance. Greater flexibility. Reduced footprint.Efficient. Reliable. Proven
The YVAA air-cooled, variable-speed drive screw chiller from YORK® is designed to improve reliability and performance through proven technology and a customizable, highly optimized design.
Over decades of use, and more than 22,000 units installed globally, the YVAA chiller has excelled in a variety of applications while defining what’s possible in air-cooled chiller technology and durability. Our highly optimized component choices make the YVAA a more flexible, more reliable option for energy-efficient cooling while offering a tailored solution for a broad range of applications.
Benefits of the new YVAA Air-Screw Chillers
Variable-speed drive
Quick start
High-efficiency economizer
Microchannel condenser coil
Oil seperator
Patented variable VI technology
Patented, hybrid falling film evaporator
Smarter controls
























.jpg?la=en-ZW&h=320&w=720&hash=A40D709EBC2BC33ED5B5438DAE8A3F42)