- Johnson Controls
- HVAC Equipment
- Air Distribution
- Fans and Energy Recovery Ventilators
- Fans
- YSF YORK STACK FAN
YSF YORK STACK FAN
- Static Pressure up to 10” wc
- Flow rates from 250 CFM to 200,000 CFM
Product Overview
With the YORK® Stack Fan, fan retrofits can be performed at a fraction of the cost. No longer are cranes and major construction costs required to perform a fan upgrade. Existing fans can be disassembled and removed, while new lightweight small stack fans are brought in through existing elevators and door ways.
Most fan arrays will meet “n+1” redundancy configuration allowing for zero system performance loss if one fan goes down. Snapped belts and loss of system air flow are problems of the past with fan array technology.
Most fan arrays will meet “n+1” redundancy configuration allowing for zero system performance loss if one fan goes down. Snapped belts and loss of system air flow are problems of the past with fan array technology.
Features
|
|
|
|
|
|
























.jpg?la=en-ZW&h=320&w=720&hash=A40D709EBC2BC33ED5B5438DAE8A3F42)














.jpg?la=en-ZW&h=310&w=720&hash=57A5D8DBDBB70BA989FE342E97FC7B8C)


.jpg?la=en-ZW&h=320&w=719&hash=60BB26AE1EE6030C04BB4E0C1E94B0EC)
.jpg?la=en-ZW&h=306&w=720&hash=85191C5ECD82203B545F5B73E28C65C5)

.png?la=en-ZW&h=320&w=720&hash=7338885F69DE18696FE749CBAEF250C7)