- Johnson Controls
- HVAC Equipment
- Air Distribution
- Fans and Energy Recovery Ventilators
- Fans
- UPBLAST ROOF FANS
UPBLAST ROOF FANS (LDRU, LBRU, TDRU, TBRU)
Direct Drive and Belt Drive
Product Overview
Rugged, trouble-free YORK® UPBLAST ROOF FANS offer the latest axial-type design for quiet and efficient air handling, combined with the advanced engineering of the upblast stackhead for immediate dispersal of all exhaust air high above the building. This prevents re-entry of exhaust fumes through adjacent windows or air intake ducts. Gravity-closing automatic dampers close tight when the unit is off.
Features
|
|
|
|
|
|
























.jpg?la=en-ZW&h=320&w=720&hash=A40D709EBC2BC33ED5B5438DAE8A3F42)














.jpg?la=en-ZW&h=310&w=720&hash=57A5D8DBDBB70BA989FE342E97FC7B8C)


.jpg?la=en-ZW&h=320&w=719&hash=60BB26AE1EE6030C04BB4E0C1E94B0EC)
.jpg?la=en-ZW&h=306&w=720&hash=85191C5ECD82203B545F5B73E28C65C5)

.png?la=en-ZW&h=320&w=720&hash=7338885F69DE18696FE749CBAEF250C7)