UPBLAST (EVU)
Centrifugal Upblast Roof Exhauster, Direct Drive and Belt Drive
Product Overview
The YORK® EVU-Series of centrifugal fans are designed for medium to high pressure applications and are available in a range of capacities. They can be either roof or wall mounted. While suitable for general ventilation, these fans are specifically designed to discharge contaminated or grease-laden air or fumes up and away from building surfaces. The optional “Fatrap” (UL762) restaurant grease exhaust configuration (see Fatrap Configuration) makes them particularly suited for all food service applications and chemical fume hoods.
Features
|
|
|
|
|
|
























.jpg?la=en-ZW&h=320&w=720&hash=A40D709EBC2BC33ED5B5438DAE8A3F42)














.jpg?la=en-ZW&h=310&w=720&hash=57A5D8DBDBB70BA989FE342E97FC7B8C)


.jpg?la=en-ZW&h=320&w=719&hash=60BB26AE1EE6030C04BB4E0C1E94B0EC)
.jpg?la=en-ZW&h=306&w=720&hash=85191C5ECD82203B545F5B73E28C65C5)

.png?la=en-ZW&h=320&w=720&hash=7338885F69DE18696FE749CBAEF250C7)