PRESSURE RELIEF VENTILATOR (SVC, SVF)

PRESSURE RELIEF VENTILATOR (SVC, SVF)

Air Exhaust or Intake

Product Overview

The YORK® SV-Series is constructed with a weather resistant aluminum base, air shaft and cap and are used as pressure relief ventilators, discharge caps at the end of duct work, or outside air inlet hoods. Their aerodynamic design and large diameter caps minimize pressure drops and air noise. With these units, it is possible to provide a weather cap that is visually compatible with spun aluminum centrifugal or axial roof fans.
Product Overview

Features

  • Low silhouette, spun aluminum design
  • Application: Pressure relief, discharge cap, outside air inlet hood
  • Capacity: Up to 20,065 cfm
 

Contact Us