- Johnson Controls
- HVAC Equipment
- Air Distribution
- Fans and Energy Recovery Ventilators
- Fans
- HOODED ROOF MOUNT PROP FANS
HOODED ROOF MOUNT PROP FANS (IPHRD, IPHRB, IPHRR, IPHRT)
Direct Drive and Belt Drive
Product Overview
YORK® HOODED ROOF MOUNT PROP FANS move large volumes of air efficiently, quietly and with low discharge velocities. They combine venturi design with the latest developments in T-hood construction for long trouble-free service under difficult weather or outside vibration conditions. Watertight, overlapping seams and heavy gauge materials insure against leakage. YORK® HOODED ROOF MOUNT PROP FANS are designed for aerodynamic efficiency and employ a choice of two propeller types: high speed, cast aluminum and slow speed, fabricated steel. Available in direct drive and belt drive models, they serve supply, exhaust, reversible, gravity-vent and filtered air applications.
Features
|
|
|
|
|
























.jpg?la=en-ZW&h=320&w=720&hash=A40D709EBC2BC33ED5B5438DAE8A3F42)














.jpg?la=en-ZW&h=310&w=720&hash=57A5D8DBDBB70BA989FE342E97FC7B8C)


.jpg?la=en-ZW&h=320&w=719&hash=60BB26AE1EE6030C04BB4E0C1E94B0EC)
.jpg?la=en-ZW&h=306&w=720&hash=85191C5ECD82203B545F5B73E28C65C5)

.png?la=en-ZW&h=320&w=720&hash=7338885F69DE18696FE749CBAEF250C7)