- Johnson Controls
- HVAC Equipment
- Air Distribution
- Airflow Measuring
- AD-1272 Advanced Thermal Dispersion Probe Airflow Measuring System
AD-1272 Advanced Thermal Dispersion Probe Airflow Measuring System
Sets new standard for thermal dispersion airflow and temperature measuring products with support for up to 128 sensing points
Product Overview
The Johnson Controls AD-1272 Advanced Thermal Dispersion Airflow and Temperature Measuring System is a highly accurate airflow and temperature measurement product for new installations or retrofit applications. The system supports air flow measurements up to 128 waterproof, flex sensors, providing the most sensing points in the industry. It’s capable of measuring a velocity range from 0 to 5,000 feet per minute and displays the average flow and temperature at the location it is installed.
AD-1272 video
The new AD-1272 from Johnson Controls is the next generation of thermal dispersion airflow measuring systems. Channel Account Manager Mike Kenworthy highlights key features like its ability to provide the highest sensor density in the industry and different display options for installation flexibility.
Features
|
|
|
|
|
|
|
























.jpg?la=en-ZW&h=320&w=720&hash=A40D709EBC2BC33ED5B5438DAE8A3F42)














.jpg?la=en-ZW&h=310&w=720&hash=57A5D8DBDBB70BA989FE342E97FC7B8C)


.jpg?la=en-ZW&h=320&w=719&hash=60BB26AE1EE6030C04BB4E0C1E94B0EC)
.jpg?la=en-ZW&h=306&w=720&hash=85191C5ECD82203B545F5B73E28C65C5)

.png?la=en-ZW&h=320&w=720&hash=7338885F69DE18696FE749CBAEF250C7)