- Johnson Controls
- Fire Detection
- Audio Visual Alarm Notification Solutions
Audio Visual Alarm Notification Solutions
Audio and Visual Notification is an advanced technology that’s helping take safety in a new direction
Ease of use
From flexible wiring architecture to self-testing capabilities, our solutions are easy to use and cost-effective.Comprehensive
Our full suite of technologies can be tailored to meet your needs.Addressable
Addressable devices means easier implementation, testing, and maintenance.Benefits of notification
By using the most flexible wiring topography of any fire alarm system on the market, we offer architects and designers maximum coverage for minimum installation costs. The innovative Reflective Sound and Light Monitoring capability allows every device to self-test its sound pressure and lux outputs, and deliver a report at the panel on whether the unit has passed or failed the weekly test. This provides users with an audit trail to prove that not only have they discharged their responsibilities under current British Standards, but can also prove that each unit is working optimally.
Additional benefits:
- Global addressability: Intelligent communications between initiating devices, notification appliances, and the control panel
- Fewer wires, more appliances per circuit, and fewer installation errors
- Appliances can be tested during installation for cost-efficient, on-the-spot problem resolution
- Enhanced survivability: Device-level ground faults are identified and isolated automatically
- Quick, unobtrusive testing of individual devices or an entire system
- Fast diagnostics and maintenance that lowers long-term cost of ownership
- All audio visual devices comply with EN54-23 in accordance with the needs of hearing impaired under the Equality Act 2010
We make it easier to find the right choices for your applications.
Lifetime service support
Comprehensive
Provides full service including callout charges and free fitting of replacement parts for normal wear and tear
Standard plus
Provides the benefits of Standard and includes callout charges
Standard
Provides routine maintenance and access to our callout services, 24 hours a day
























.jpg?la=en-ZW&h=320&w=720&hash=A40D709EBC2BC33ED5B5438DAE8A3F42)














.jpg?la=en-ZW&h=310&w=720&hash=57A5D8DBDBB70BA989FE342E97FC7B8C)


.jpg?la=en-ZW&h=320&w=719&hash=60BB26AE1EE6030C04BB4E0C1E94B0EC)
.jpg?la=en-ZW&h=306&w=720&hash=85191C5ECD82203B545F5B73E28C65C5)

.png?la=en-ZW&h=320&w=720&hash=7338885F69DE18696FE749CBAEF250C7)