- Johnson Controls
- Building Automation and Controls
- HVAC Controls
- Room Automation Solution
- Room Automation Products
Room Automation Products
Guest Room Management
Access Control
- Two output relays
- Four customizable, LED state display icons
- Reads cards or keys at a maximum distance of 30 mm from the front side
- Two dry-contact, binary inputs
- Programmable time setting disables services in empty rooms to help save energy
- LED indicator on device directs card inserts
- Single USB interface and on or off supply
- Driver provides quick installation and setup
- Complies with ISO 7810 standards
- Serigraphy possible on both sides, on request
- Dual technology version, RFID, and magnetic stripe on request
Bedside Panel
- 2-stage room temperature controller with integrated PI to control heating and cooling
- Embedded temperature sensor and rear 2-poles connector, configurable for digital or analog inputs
- NTC direct temperature sensor compatibility. Requires additional NTC probe, not included (GRTE-SEN or GRTESEN-2)
- LED visual feedback
- Compliant with British, German, and Italian mains on or off standards
- KNX communication interface
- Custom device version includes customizable icon and function matching
Door Panel Electronic and Covers
- 2-stage room temperature controller with integrated PI to control heating and cooling
- Embedded temperature sensor and rear 2-poles connector, configurable for digital or analog inputs
- NTC direct temperature sensor compatibility. Requires additional NTC probe (GRTE-SEN or GRTE-SEN2, not included)
- LED visual feedback
- Compliant with British, German, and Italian mains on or off standards
- KNX communication interface
Access Control Software
- Supervise a number of rooms and common areas according to the installed license
- Control client workstation according to the installed license
- Unlimited profiling privileges
- Use KNX functions for timing events
- Generate KNX groups of objects
- Automatically import objects available from ETS KNX
- Automatically back up data
- Use filters to search event logs available
- Export data into CSV, XLS, or DOC formats
- Connect to the bus using Falcon library
- Property Management Software (PMS) connection
IO Interfaces - Modules
DALI-KNX Gateway
- Control of up to 64 DALI devices
- Master control of all connected DALI components
- Automatic ECG replacement
- Individual or group addressing
- Emergency light management
- Effect control for dynamic lighting and color effects
- Manual operation of the DALI groups
- Disabling functions for each DALI group
- Operating hours counter
- DALI: 16 VDC
Fan Coil Controller
- Three 0-10 V outputs and 3x16 A relays
- If relays are not used for speeds, they can activate lights or other loads
- Five digital inputs for dry contacts
- Manages a 2/4 pipes fan coil with an internal 2-stage PI algorithm
Universal Module 04-08-12 Out Plus
- Rail-mounted devices to interface commands
- Four or eight binary inputs with clean contacts
- Conventional switching devices compatible
- Manual buttons for local relays switching and LEDs for operation indication
Universal Module 16 Out Plus
- Up to 16 independent load or light controls
- Up to 16 independent PWM electric valve controls, solenoid actuators
- Up to eight independent shutter or venetian controls
- Up to eight solenoid valves with 3-point control or ventilating grille
- Up to four independent 2-pipe fan coil actuators
- Up to two independent 4-pipe fan coil actuators
IO Interfaces
- Four low voltage output channels to drive LED signal indicators
- Up to two temperature probes with on or off threshold
- Up to two thermostats to control heating and cooling systems
- 2-pipe and 4-pipe fan coils
- Two to four low voltage output channels to drive LED signal indicators
- Eight blocks of freely configurable functions
- KNX communication
Dimmer
- Helps in reducing lamp output
- Helps in load regulation for resistive, capacitive loads, or inductive loads
- Three channels that can independently work on different phases
- 2/4-channels with automatic identification of load type
- Adjustable parameters to optimize control of different lamps
Heating Modules
- Connect inputs to buttons or potential-free switches for on or off commands, dimming, shutters or blinds scenarios, sequences, or step commands
- Configure inputs 1 to 4 as outputs to activate single signaling LEDs or as analog inputs to connect NTC temperature probes to send temperature measurements on the bus, or to manage four complete thermostat modules
- Each thermostat module manages four stages with an integrated PI controller to control heating and cooling equipment, valves, 2-pipe and 4-pipe fan coils
- The device includes four additional thermostat modules for a total of eight
- Use eight logic blocks to implement simple expressions with logical or threshold operator or complex expressions with algebraic and conditional operators
- Use predefined algorithms as proportional controls of temperature and humidity or dew point calculation
- The device contains KNX communication interface for installation on DIN rails in LV distribution cabinets
Switch - MiniPad - Touch Panel
Touch Panel 35
- Password protection
- Load control with an automatic cut-off of high priority functions
- Optional DMX interface to control LEDs or lights
Switch 4 Channels Thermostat
- 2-stage room temperature controller with integrated PI to control heating and cooling
- Embedded temperature sensor and rear 2-pole connector, configurable for digital or analog inputs
- NTC direct temperature sensor compatibility, requires additional NTC probe (GRTE-SEN or GRTE-SEN-2, not included)
- LED visual feedback
- KNX communication interface
Miniswitch 1CH - 2CH - 4CH
- Three models based on number of switch
- Configurable buttons
- Equipped with appropriate communication interface with the bus type TP1 (twisted pair) KNX European standard, according CEI EN 50090
Miniswitch Accessories
- Four/eight buttons to manage lights, dimmers, and shutters
- Five configurable white LEDs on the front
Minipad
- ETS configurable LEDs
- Includes temperature sensor that users can configure as a room thermostat
System Components
System Components
- Obtain the IP address with a DHCP server or by manual configuration (ETS) respectively
- This device works according to the KNXnet or IP specification that uses the core, the device management, the tunneling, and the routing part
- The KNX IP Router GRRIN01-KNX has a filter table (8 KB) and can buffer up to 150 telegrams
- The KNX bus supplies power
- The device supports KNX Secure, which you can enable in ETS. With its interface functionality (tunneling), KNX security prevents unauthorized access.
- The buttons are for diagnostic purposes
- The LEDs indicate the operating status and communication errors on the bus
- Voltage and current regulation
- Short-circuit proof
- Can supply DC 30 V power from an additional pair of terminals
- To reset the device to default settings, press and hold
- Reset for 20 seconds
























.jpg?la=en-ZW&h=320&w=720&hash=A40D709EBC2BC33ED5B5438DAE8A3F42)














.jpg?la=en-ZW&h=310&w=720&hash=57A5D8DBDBB70BA989FE342E97FC7B8C)


.jpg?la=en-ZW&h=320&w=719&hash=60BB26AE1EE6030C04BB4E0C1E94B0EC)
.jpg?la=en-ZW&h=306&w=720&hash=85191C5ECD82203B545F5B73E28C65C5)

.png?la=en-ZW&h=320&w=720&hash=7338885F69DE18696FE749CBAEF250C7)