Hotel Solutions
Enabling smarter, safer experiences for your hotel guests
Hotels come in all shapes and sizes - they also come with a unique set of challenges. Featuring a variety of open-plan communal areas in addition to multiple private occupancy rooms, hotels are highly complex, energy-intensive environments. They need smarter systems that interact with guests to ensure their comfort, well-being and to create a high level of guest experience.
With integrated technologies and solutions from Johnson Controls, it is possible to connect the resources, systems, devices, and services for hotel monitoring, analysis and control, and to increase operational efficiency and the productivity of personnel. Johnson Controls combines advanced technology with extensive expertise in integrating necessary functions such as the Guest Room Management System (GRMS), HVAC, lighting, energy management, and complete building management systems to meet the unique requirements of hotels.
Hospital Patient rooms and alike can also be equipped with integrated room automation solutions that would maximize the comfort levels of the users while maintaining the optimal energy consumption. It also combines information for each single room and the complete building into the BMS for a safe environment and an efficient building management.
























.jpg?la=en-ZW&h=320&w=720&hash=A40D709EBC2BC33ED5B5438DAE8A3F42)














.jpg?la=en-ZW&h=310&w=720&hash=57A5D8DBDBB70BA989FE342E97FC7B8C)


.jpg?la=en-ZW&h=320&w=719&hash=60BB26AE1EE6030C04BB4E0C1E94B0EC)
.jpg?la=en-ZW&h=306&w=720&hash=85191C5ECD82203B545F5B73E28C65C5)

.png?la=en-ZW&h=320&w=720&hash=7338885F69DE18696FE749CBAEF250C7)