Monitor vital parameters with ease
In addition to differential pressure, the Triatek FMS-2000M Critical Environment Monitor can display temperature, humidity, air flow, air changes and CO2 from the Building Automation System (BAS) for up to four spaces. The FMS-2000M is a great option if you do not require a full controller for a space.
Exceptional status visibility for your critical environments
Sleek and simple display
The Triatek FMS-2000M features a 5” high-definition touchscreen display and an intuitive user interface.
The redesigned user interface features very intuitive menus and large, easy-to-read status and sensor readings. Easily tap through screens like using a smart phone.
New End User Tutorial Video
To support frequent staff turnover, especially nurses managing compliance within hospitals, the updated Triatek FMS-2000M display includes an embedded QR code that leads to a short end-user tutorial video. Users can scan the code and view the tutorial on their device.
Monitor multiple spaces at one location
Product options to fit your needs
























.jpg?la=en-ZW&h=320&w=720&hash=A40D709EBC2BC33ED5B5438DAE8A3F42)














.jpg?la=en-ZW&h=310&w=720&hash=57A5D8DBDBB70BA989FE342E97FC7B8C)


.jpg?la=en-ZW&h=320&w=719&hash=60BB26AE1EE6030C04BB4E0C1E94B0EC)
.jpg?la=en-ZW&h=306&w=720&hash=85191C5ECD82203B545F5B73E28C65C5)

.png?la=en-ZW&h=320&w=720&hash=7338885F69DE18696FE749CBAEF250C7)




