FMS-2000M Critical Environment Monitor
The FMS-2000M Critical Environment Monitor is a BACnet® MS/TP is a monitoring solution that displays, measures and alarms for differential room pressure. The FMS-2000M is used to monitor critical environments like laboratories, patient rooms, and operating rooms.
Monitor vital parameters with ease
Exceptional status visibility for your critical environments
Sleek and simple display
The FMS-2000M features a 5” high-definition touchscreen display and an intuitive user interface.
The redesigned user interface features very intuitive menus and large, easy-to-read status and sensor readings. Easily tap through screens like using a smart phone.
New End User Tutorial Video
Monitor multiple spaces at one location
The FMS-2000M provides a convenient way to monitor multiple spaces at one time, for example, an ante room and patient isolation room.
Product options to fit your needs
























.jpg?la=en-ZW&h=320&w=720&hash=A40D709EBC2BC33ED5B5438DAE8A3F42)














.jpg?la=en-ZW&h=310&w=720&hash=57A5D8DBDBB70BA989FE342E97FC7B8C)


.jpg?la=en-ZW&h=320&w=719&hash=60BB26AE1EE6030C04BB4E0C1E94B0EC)
.jpg?la=en-ZW&h=306&w=720&hash=85191C5ECD82203B545F5B73E28C65C5)

.png?la=en-ZW&h=320&w=720&hash=7338885F69DE18696FE749CBAEF250C7)




