FMS-2000C Critical Environment Controller
The FMS-2000C Critical Environment Controller helps ensure laboratory and healthcare settings are safe for occupants by continuously monitoring and verifying important parameters like room pressure, air flow, air changes per hour, temperature, humidity, and CO2.
Manage your critical environments with confidence and ease
The redesigned FMS-2000C Critical Environment Controller provides a best-in-class user experience with a robust set of features so you can be confident your critical spaces are safe and in constant compliance with the requirements set by ASHE, ASHRAE, the CDC and the USP.
From operating suites to compounding pharmacies and research laboratories, critical environments demand precision and the FMS-2000C enables you quickly address system issues that arise so you can enhance patient outcomes, protect staff, and maintain research integrity.
Sign up to receive the latest information and news about the FMS-2000C
Visibility for your most critical spaces with the 360° Safety Halo
A superior display
The redesigned user interface features intuitive menus and large, easy-to-read status and sensor readings. Easily tap or swipe through screens like using a mobile device. The sleek 5" touchscreen has a high definition 720 x 1280 resolution and works with rubber gloves.
The thin mount display is 1.17” deep and sits 0.5” off the wall surface to minimize interference in busy hallways.
Enhanced security
For added security, there are two password-protected access levels, commonly used for administrators and nurses or other end users. Administrative users have an alphanumeric password and restricted users use a PIN.
The controller’s non-volatile memory also saves all user settings in case of a power outage.
The FMS-2000C is highly configurable with robust options to optimize your critical environment control infrastructure
Simultaneously control and display up to 6 parameters across 4 spaces or zones including
- Differential pressure
- Temperature
- Humidity
- Air flow
- Air changes per hour
- CO2
- 2 thermistor inputs
- 4 configurable digital inputs
- 4 configurable digital relay outputs
- 4 configurable universal analog inputs
- 4 configurable universal analog outputs
- PID output control
- Door switch support to increases Venturi valve actuator life span and reduces nuisance alarms
- Non-volatile memory saves user settings in case of a power outage
- BACnet MS/TP®
- Display override - display values from the other devices within the BAS
Customize the display to fit your needs
Monitor multiple spaces at one location
The FMS-2000C provides a convenient way to monitor multiple spaces at one time, for example, an ante room and patient isolation room.
Staff can also easily adjust temperature from the display to accommodate a doctor’s comfort during surgeries or to create specific therapeutic healing environments.
Cleaning mode
Cleaning mode was designed to flush the air of contaminants between patients requiring airborne infection isolation rooms (AIIR).
Once a room is no longer in use, staff can tap the fan icon on the home screen to activate the cleaning mode. The exhaust valves then open to the maximum setting and run for a set time to quickly purge the room. When the status ring completes its circuit, the room is returned to its preconfigured state and is ready to receive the next patient.
New End User Tutorial Video
Optimize building performance and create a flexible facility ready for the future
The FMS-2000C utilizes BACnet® MS/TP and seamlessly integrates into Metasys and third-party building automation systems.
The FMS-2000C’s four digital relay outputs enable facility managers to activate energy-saving setbacks when allowed by compliance standards.
The updated controller also features new writable isolation modes that allow facility managers to change room isolation modes (positive / neutral / negative) from the BAS dashboard and the display itself. This feature aids in creating a flexible facility ready to adjust to changing needs.
























.jpg?la=en-ZW&h=320&w=720&hash=A40D709EBC2BC33ED5B5438DAE8A3F42)














.jpg?la=en-ZW&h=310&w=720&hash=57A5D8DBDBB70BA989FE342E97FC7B8C)


.jpg?la=en-ZW&h=320&w=719&hash=60BB26AE1EE6030C04BB4E0C1E94B0EC)
.jpg?la=en-ZW&h=306&w=720&hash=85191C5ECD82203B545F5B73E28C65C5)

.png?la=en-ZW&h=320&w=720&hash=7338885F69DE18696FE749CBAEF250C7)




