- Johnson Controls
- Smart Building Automation Systems
- HVAC Controls
- Control Sensors
- Surface Duct Mount Humidity Transmitter
Surface Duct Mount Humidity Transmitter
TRUERH HE6700 Series
Product Overview
The HE-6700 sensors provide humidity and temperature sensing inside ducts and rooftop economizers. They are suitable for use with Johnson Controls direct mount Economizer controllers. The All-Polymer humidity element senses over the entire range of 0 to 100% RH, resisting corrosion and is housed in a plastic enclosure that is easy to install. These sensors are factory calibrated to NIST standards.
The ±2% models ship with NIST certificates of conformance to validate use in demanding HVAC applications.
Temperature and humidity information from the HE-67xx can be used to precisely calculate enthalpy, playing an important part in determining an energy-efficient and cost-effective economization strategy. Duct humidity is an important factor in the overall quality of indoor air. The HE-67xx allows you to monitor and compare duct humidity with levels recommended inASHRAE ventilation standards.
Features
|
|
|
|
|
|
|
|
























.jpg?la=en-ZW&h=320&w=720&hash=A40D709EBC2BC33ED5B5438DAE8A3F42)














.jpg?la=en-ZW&h=310&w=720&hash=57A5D8DBDBB70BA989FE342E97FC7B8C)


.jpg?la=en-ZW&h=320&w=719&hash=60BB26AE1EE6030C04BB4E0C1E94B0EC)
.jpg?la=en-ZW&h=306&w=720&hash=85191C5ECD82203B545F5B73E28C65C5)

.png?la=en-ZW&h=320&w=720&hash=7338885F69DE18696FE749CBAEF250C7)