- Johnson Controls
- Building Automation and Controls
- HVAC Controls
- Control Sensors
- Occupancy Light Switch
Occupancy Light Switch
OLS-2100 Series
Product Overview
The OLS-2100 Occupancy Light Switch, a passive infrared sensor, is designed to turn lights on when it detects human movement within its field of view. The sensor is an indoor lighting control and should not be used outdoors, or as a security device, or to control fans, heaters, or air conditioners.
Features
|
|
|
|
|
|
|
























.jpg?la=en-ZW&h=320&w=720&hash=A40D709EBC2BC33ED5B5438DAE8A3F42)














.jpg?la=en-ZW&h=310&w=720&hash=57A5D8DBDBB70BA989FE342E97FC7B8C)


.jpg?la=en-ZW&h=320&w=719&hash=60BB26AE1EE6030C04BB4E0C1E94B0EC)
.jpg?la=en-ZW&h=306&w=720&hash=85191C5ECD82203B545F5B73E28C65C5)

.png?la=en-ZW&h=320&w=720&hash=7338885F69DE18696FE749CBAEF250C7)