- Johnson Controls
- Smart Building Automation Systems
- HVAC Controls
- Control Sensors
- Networked Sensors
Networked Sensors
NS Series
Product Overview
NS Series Network Sensors are designed to function directly with Metasys system Field Equipment Controllers (FECs), Input/Output Modules (IOMS), Variable Air Volume (VAV) Modular Assembly (VMA16) Controllers, and Facility Explorer FX-PC Series Programmable Controllers (FX-FCGs, FX-PCVs, and FX-PCXs).
Most NS Series Network Zone Sensors monitor room temperatures, however some also monitor zone humidity, carbon dioxide (CO2), local temperature setpoint adjustments and other variables. This data is transmitted to a controllers on the Sensor Actuator (SA) Bus.
NS Series Network Zone Sensors include models with temperature setpoint dial and Liquid Crystal Display (LCD), allowing occupants to the zone temperature, Relative Humidity (RD), and view and adjust the zone temperature setpoint. Some models include a push button to toggle between temperatures on RH on display. A fan mode push button helps set the desired fan speed from auto, off, low, medium and high. An occupancy override function helps signal the controller the zone is occupied to override scheduled mode.
Features
|
|
|
|
|
|
























.jpg?la=en-ZW&h=320&w=720&hash=A40D709EBC2BC33ED5B5438DAE8A3F42)














.jpg?la=en-ZW&h=310&w=720&hash=57A5D8DBDBB70BA989FE342E97FC7B8C)


.jpg?la=en-ZW&h=320&w=719&hash=60BB26AE1EE6030C04BB4E0C1E94B0EC)
.jpg?la=en-ZW&h=306&w=720&hash=85191C5ECD82203B545F5B73E28C65C5)

.png?la=en-ZW&h=320&w=720&hash=7338885F69DE18696FE749CBAEF250C7)