- Johnson Controls
- Smart Building Automation Systems
- HVAC Controls
- Control Sensors
- Duct Humidistat (HH-6705 Series)
Duct Humidistat
HH-6705 Series
Product Overview
The HH-6705 Series Duct Humidistat is typically mounted downstream from a humidifier, and turns the humidifier off (contact opens) when the setpoint is reached. Setpoint is adjustable from 30 to 90% Relative Humidity (RH). To reduce equipment cycling, the HH-6705 Series turns the humidifier on (contact closes) when the humidity in the duct falls 5% below the setpoint.
Features
|
|
|
|
|
|
























.jpg?la=en-ZW&h=320&w=720&hash=A40D709EBC2BC33ED5B5438DAE8A3F42)














.jpg?la=en-ZW&h=310&w=720&hash=57A5D8DBDBB70BA989FE342E97FC7B8C)


.jpg?la=en-ZW&h=320&w=719&hash=60BB26AE1EE6030C04BB4E0C1E94B0EC)
.jpg?la=en-ZW&h=306&w=720&hash=85191C5ECD82203B545F5B73E28C65C5)

.png?la=en-ZW&h=320&w=720&hash=7338885F69DE18696FE749CBAEF250C7)




