We know that keeping indoor environments cool in hot climates is a challenge, but we also know there's a better way. Our Cooling as a Service (CaaS) provides the ultimate cooling infrastructure for hot climate environments.
Learn MoreJohnson Controls has a vast portfolio of reliable HVAC components and peripherals that provide you with unmatched operational flexibility and convenience. Our products are reliable and accurate, and they’re built to work together as a complete solution to help create healthy, efficient facilities. What’s more, many of them deliver essential, BAS-compatible data that helps you achieve your net zero and bottom-line goals. There is no HVAC challenge that we can’t handle.
These three attractive analog units feature excellent sensing capabilities that include CO2 levels, temperature and relative humidity, and sport a clean, modern look. Both wall and duct sensors with or without displays are available.
Featuring unobtrusive sensors, the GS3000 monitors levels of carbon monoxide (CO), nitrogen dioxide (NO2) or both to provide early warnings of elevated concentrations in either indoor or outdoor applications. Easy-to-replace and pre-calibrated sensor pods create streamlined serviceability and provide a large gas-sample area.
These durable air differential and wet-to-wet sensors deliver expansive temperature and range control. They feature seamless BAS integration, and maximized device life and serviceability, all of which mean reduced costs, improved reliability and robust durability.
Delivering comprehensive capability unmatched in the industry, NS8000 sensors monitor temperature, humidity, CO2 and occupancy, all in one beautifully designed package. What’s more, they feature seamless BAS integration and backwards compatibility for efficient installation and reduced costs.
From the GS3000 Gas Detection Sensors Series that utilizes BACnet® outputs to the NS8000 Series Network Sensors that function directly with Metasys, Verasys, Facility Explorer, EasyIO and more, Johnson Controls HVAC sensors deliver unmatched convenience from installation to operation. And it all begins with effortless BAS integration.
Learn more about Our Portfolio
Find a wide assortment of catalogs, webinars, instructional videos, product bulletins and more in our online Sensors Library.
VISIT THE LIBRARY