- Johnson Controls
- Events
- Industry Events
- AHR Expo
AHR Expo 2025
Showcasing leading building products and technologies for more comfortable, efficient and sustainable spacesJoin Johnson Controls at AHR 2025
February 10-12 | Orlando, FL | Johnson Controls: Booth 2101
The AHR Expo provides an opportunity to bring us face-to-face with the entire spectrum of the HVACR industry in order to maintain and grow existing relationships.
Once again, our leading portfolio of building products, technologies, software, and services will be on display to help you choose and implement solutions that drive more comfortable, more efficient, and, ultimately, more sustainable spaces .


AHR Press Kit
View our online press kit for the latest news, product images and executive bios.
View the press kitFeatured at the Show
Be sure to attend our in-booth presentations!
Here's a preview of some of the products you can interact with and learn more about at AHR:
Residential & Light Commercial HVAC
Across the globe, businesses like yours want to prioritize sustainability without compromising performance. Johnson Controls is leading the charge on both fronts. Join us at AHR to experience our new Residential and Commercial HVAC solutions redesigned for more sustainable refrigerants, and optimized for efficient performance to help save some green, while going green.

Residential ducted systems
Entry tier heat pump system
14.3 SEER2 heat pump
- Small footprint
- Easy installations
- Featuring R-454B refrigerant
Single-piece air handler
- Multi-position
- R-454B coils system
- Leak detection system
Rebate tier heat pump system
16+ SEER2 heat pump
- 25C eligible matches
- 2-stage operation
- Featuring R-454B refrigerant
Upflow/downflow coil
- Even-flowing aluminum coils
- R-454B refrigerant
- Factory-installed leak detection system
2-Stage, variable speed 80% AFUE furnace
- Enhanced design for easy installation & servicing
- Variable speed ECM blower
- Great for dual-fuel applications
Horizontal heat pump system
18+ horizontal heat pump
- Up to 30% smaller footprint
- 25C eligible matches
- Variable speed performance
- Featuring R-454B refrigerant
Multi-position coil
- Even-flowing aluminum coils
- R-454B refrigerant
- Factory-installed leak detection system
2-stage, 97% AFUE furnace
- 25C eligible matches
- Enhanced design for easy installation & servicing
- Multi-speed constant-torque ECM blower
- Great for dual-fuel applications
Ductless – Hitachi cooling & heating
Air-to-water heat pump for unique hydronic and domestic hot water applications
Single-zone heat pump system with universal outdoor unit offering multiple IDU options to fit a variety of residential and light commercial applications
air365 >
Commercial VRF portfolio, offering the best heating performance at low ambient conditions, includes single or scalable modular systems and Heat Pump or Heat Recovery
Commercial
Air-to-Air
YORK® Sun TM Pro Rooftop Heat Pump Ton
- Standard efficiency tier up to 12.0 EER/13.5 IEER
- Dual fuel with gas heat exchanger
- R-454B low-GWP refrigerant
- Meets DOE 2023, ASHRAE 90.1 –2019 and IECC 2021 requirements
- Up to 2 circuits with options for the highest efficiency dual circuit unit on the market
- Maintenance-friendly toolless, hinged access panels and a slide-out blower
- Built with a flexible, convertible airflow to help reduce cutting sheet metal in the field
- Unique footprint for legacy YORK product replacement
Water-to-Air
YORK® Sun TM Choice Rooftop Heat Pump 15 Ton
- High efficiency tier up to 10.9 EER/14 IEER
- Dual fuel with gas heat exchanger
- Direct drive blower
- R-454B low-GWP refrigerant
- Fin and tube outdoor condenser coils
- Direct replacement for most competing units without a transition curb
- Up to 13% greater part-load than legacy units
- Surpasses DOE 2023 part-load standards by almost 6%
Applied Air-to-Water
YORK ® YMAE Dual Module Inverter Scroll 4-pipe Heat Pump Chiller
- Nominal capacity: 70 tons cooling, 900 MBH heating
- Factory packaged with single point power and piping manifold kit from Fisen
- Capable of delivering 140° F hot water and 40 F chiller water simultaneously
- COPSHC of 8.1
Applied Water-to-Water
- 400 - 2500 ton 2-stage Centrifugal Heat Pump product line capable of 170° F hot water
- 200 ton Water-to-Water dual Screw Compressor Heat Pump capable of 76° F hot water
Air handling
New roadshow trailer display
Custom and semi-custom air handlers from Johnson Controls
- Compact 6’ x 12’ trailer designed to display both custom and semi-custom offerings
- Display units are designed to show capabilities in both unit casings and components
- Perfect for customer events – easily fits into a typical parking space for use at almost any venue location
New Direct Drive ECM Fan Module for AMI Air Handler
- Significant enhancement brings higher efficiency and a more compact footprint to the light commercial air handling market
- Ideal for use in K-12 schools, offices and retail applications
Chillers
New centrifugal (oil and oil-less) and screw compressor displays future-forward technologies
Latest technology yields increased uptime and greater resiliency with higher efficiencies using low and ultra-low GWP refrigerants
Ducted systems solutions mobile app
The Johnson Controls ducted systems solutions mobile app offers instant access to crucial Ducted Systems information in one place. Available on iOS and Android, the Ducted systems mobile app lets users quickly view information on commercial, light commercial and residential products — all for free. Users can access:
- Bluetooth technology
- RDS calculator
- SERT tool
- Controls software
- Tech guides & installation manuals
- Wiring diagrams
- Part finder
- Fault codes
- Training
- Unit-specific literature
- Performance reports
- Unit drawings
- Startups
- Unit registration
- Warranty


Building automation solutions, HVAC controls and commercial refrigeration
Elevate your buildings performance with advanced building automation and controls. Through a lifecycle approach to building and asset management, you will benefit from optimized building efficiency, smart operations for daily performance and solutions that scale and evolve. Our full portfolio of products range from building automation solutions to commercial refrigeration to HVAC controls and critical environment solutions.
OpenBlue digitally enabled solutions and services
OpenBlue Enterprise Manager
Take your building to the next level with real-time data from assets, people and processes. See how OpenBlue Enterprise Manager leverages gen AI and autonomous building controls to improve energy efficiency, reduces carbon emissions, optimizes equipment performance, and ensures the health and well-being of occupants.

OpenBlue Services
Digitally enabled, tailored services to help you meet your operational, financial, and sustainability goals. Flexible services that scale to your building, operating style and budget. Identify, prioritize and implement changes that increase efficiency, minimize unplanned equipment downtime, reduce total cost of ownership and extend asset life.