We know that keeping indoor environments cool in hot climates is a challenge, but we also know there's a better way. Our Cooling as a Service (CaaS) provides the ultimate cooling infrastructure for hot climate environments.
Learn MoreUsing water as a fire suppressant in areas where electronics operate are irreplaceable, high-value assets are stored, could be as devastating as fire itself. The SAPPHIRE Clean Agent System quickly suppresses fires and protects sensitive equipment without causing harm to people or the environment. The system is especially suited to suppress fires in areas where an electrically non-conductive medium is required, where electronic systems cannot be shut down in an emergency, where cleanup of other agents poses a problem, and in normally occupied areas that demand a non-toxic agent.
The SAPPHIRE system uses 3M Novec 1230 fire protection fluid for total flooding applications. The clear, colorless agent has zero ozone depletion potential, an atmospheric lifetime of just five days, and a global warming potential of 1.0. The SAPPHIRE system suppresses a fire before it can be fully engaged and once the fire is suppressed, Novec 1230 quickly evaporates without harming any valuable assets.
Traditionally, SAPPHIRE Clean Agent Fire Suppression Systems boasts a proven record for protecting people, the environment and high value assets. Next generation SAPPHIRE PLUS 70-Bar Systems offer additional benefits.
Both systems are custom engineered to quickly suppress fires in occupied areas without causing harm and where clean-up of other agents may pose a problem. SAPPHIRE PLUS systems help reduce the footprint, installation cost and service time by offering higher fill densities to reduce the number of containers. The increased pressure also permits the containers to be located much further from the protected space and increases the ability to introduce selector valves to protect multiple hazards from a single container bank. Additionally, pipe sizes may be reduced, thereby increasing the economy and design flexibility.
3M™ Novec™ 1230 Fire Protection Fluid provides a wide safety margin because it is used at concentrations of only 4.5 to 5.9% by volume which is well below the maximum 10% concentration for safe exposure. The agent has zero ozone depletion potential (ODP), an atmospheric lifetime of between three and five days and a global warming potential of 1.0. It is the most environment-friendly chemical clean agent.